??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-1L4-03/L-D018
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-1L4-03/L-D018
VERF
Availability
Available
BC
Order code
BIS012H
TC
Product identifier
BIS M-1L4-03/L-D018
PX
Product view
50741_03
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.000 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 1 x 20 x 20 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone) on metal, Storage temperature = -20...80 °C, Ambient temperature = 0...50 °C, Housing material = PET, Transparent, IP rating = IP20, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.